IESNA:LM-63-2002
[TEST]P950664
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5A-750-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 70 CRI, 5000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]19959
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 141.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
3113.2 2922.9 2757.8 2562.4 2367.1 2246.1 2203.2 2209.5 2246.1 2292.7
2510.8 3187.6 4286.7 5388.3 6502.5 7355.8 8109.6 8702 9308.2 9697.7
9726.7 9243.9 7087.4 6174.8 5137.5 3491.4 2162.9 1709.1 1148.2 605
302.5 229.4 146.2 85.7 34 0 0
3113.2 2949.4 2784.3 2590.2 2392.3 2270 2224.6 2220.9 2252.4 2295.2
2462.9 3050.2 4106.5 5344.2 6413 7301.6 8084.3 8761.2 9328.4 9778.4
9879.2 9480.9 7397.4 6331.1 5342.9 3714.5 2302.8 1773.4 1187.3 635.3
352.9 277.3 189.1 123.5 80.7 18.9 0
3113.2 2945.6 2790.6 2606.6 2413.7 2294 2243.6 2233.5 2253.6 2292.7
2402.4 2833.4 3738.4 4919.4 6065.2 7086.1 8011.2 8802.8 9496 10073.3
10285 10109.8 9450.6 7430.2 6231.5 4598 2885.1 2077.2 1511.2 883.6
594.9 491.6 429.8 358 245.8 42.9 0
3113.2 2963.3 2814.5 2654.4 2481.8 2353.2 2296.5 2273.8 2281.4 2311.6
2365.8 2590.2 3190.1 4160.7 5315.2 6468.5 7604.1 8689.4 9659.9 10361.9
10788 10845.9 10530.8 9983.8 9088.9 7551.2 6166 4734.1 3173.7 1469.7
746.2 491.6 371.8 245.8 97.1 0 0
3113.2 2969.6 2844.8 2709.9 2570 2462.9 2398.6 2373.4 2369.6 2393.5
2433.9 2517.1 2784.3 3385.5 4311.9 5411 6639.9 7906.6 9164.5 10222
10992.1 11408.1 11424.5 11120.7 10708.5 10145.1 9357.4 7999.9 5951.7 3594.7
1535.2 534.4 223.1 124.8 49.2 3.8 0
3113.2 2994.8 2883.8 2790.6 2689.7 2609.1 2565 2544.8 2542.3 2561.2
2597.7 2650.7 2761.6 3008.6 3511.5 4288 5303.9 6463.4 7676 8878.4
10022.9 10992.1 11727 12023.2 12052.2 12038.3 12053.4 11713.1 10142.6 7209.6
4020.7 1353.7 344.1 127.3 31.5 2.5 0
3113.2 3020 2935.5 2875 2827.1 2795.6 2789.3 2800.7 2823.3 2853.6
2899 2962 3043.9 3180 3406.9 3795.1 4398.9 5210.6 6125.7 7108.8
8177.6 9283 10359.4 11332.5 12192.1 12896.6 13634 14370.1 14356.2 12101.3
7514.6 3182.6 829.4 234.4 70.6 5 0
3113.2 3054 3003.6 2974.6 2970.8 2988.5 3025 3088 3148.5 3221.6
3320 3419.5 3519.1 3654 3830.4 4103.9 4527.4 5122.4 5819.4 6642.4
7580.2 8517.9 9494.8 10425 11624.9 12860.1 14360 15770.4 16478.8 15631.8
12324.4 6721.8 1883.1 400.8 85.7 6.3 0
3113.2 3091.8 3074.2 3091.8 3128.4 3188.9 3265.8 3356.5 3442.2 3538
3642.6 3748.5 3860.7 4009.4 4204.8 4488.4 4881.6 5429.9 6111.8 6902.1
7856.2 8872.1 10004 11235.4 12570.2 14053.7 15619.2 17092.6 17851.4 17096.4
13456.3 6200 1317.1 341.6 70.6 6.3 0
3113.2 3090.6 3085.5 3108.2 3152.3 3222.9 3311.1 3396.8 3496.4 3588.4
3691.8 3792.6 3908.6 4047.2 4247.6 4536.3 4938.3 5487.9 6183.6 7036.9
8004.9 9066.2 10223.3 11507.7 12876.5 14382.7 15953.2 17357.3 17983.7 16897.2
12684.9 5162.7 1002 265.9 52.9 5 0
3113.2 3115.8 3135.9 3205.3 3289.7 3404.4 3543 3681.7 3819.1 3957.7
4092.6 4237.5 4392.6 4601.8 4906.8 5297.6 5776.5 6386.6 7117.6 7936.9
8811.6 9719.1 10699.7 11626.1 12475.7 13195.4 13752.5 13922.6 13302.5 11370.3
7295.3 2141.5 389.5 119.7 30.3 10.1 0
3113.2 3127.1 3164.9 3240.5 3348.9 3485.1 3635.1 3792.6 3947.6 4088.8
4226.2 4359.8 4502.2 4676.2 4884.1 5166.5 5542.1 5999.6 6512.6 7043.2
7580.2 8120.9 8645.2 9059.9 9276.7 9279.2 9081.3 8632.6 7710 6404.2
4155.6 1395.3 311.3 102.1 39.1 15.1 0
3113.2 3129.6 3176.3 3251.9 3364.1 3491.4 3626.2 3756.1 3865.7 3948.9
3996.8 4027 4037.1 4052.3 4082.5 4131.7 4262.7 4541.3 4894.2 5239.6
5465.2 5568.5 5548.4 5267.3 4649.7 3832.9 2926.7 1918.4 1116.7 602.5
322.7 142.4 59.2 23.9 8.8 1.3 0
3113.2 3137.2 3164.9 3217.9 3256.9 3278.4 3280.9 3230.5 3138.5 2980.9
2759.1 2481.8 2166.7 1849 1542.8 1256.6 1000.8 828.1 767.6 760
767.6 762.6 685.7 543.2 388.2 259.6 172.7 131.1 108.4 88.2
68.1 42.9 17.6 7.6 2.5 0 0
3113.2 3138.5 3132.1 3089.3 2997.3 2857.4 2667.1 2392.3 2033.1 1615.9
1226.4 907.5 676.8 554.6 510.5 501.6 495.3 487.8 475.2 461.3
439.9 393.3 323.9 252.1 194.1 153.8 122.3 95.8 74.4 55.5
36.6 17.6 7.6 2.5 0 0 0
3113.2 3120.8 3054 2892.7 2649.4 2333 1902 1429.3 1026 744.9
596.2 531.9 492.8 460.1 431.1 407.1 394.5 380.6 368 355.4
335.3 300 254.6 206.7 162.6 129.8 104.6 80.7 60.5 41.6
21.4 10.1 3.8 0 0 0 0
3113.2 3098.1 2944.3 2674.6 2299 1832.7 1295.7 886.1 661.7 584.8
547 511.7 467.6 414.7 360.5 315.1 281.1 265.9 276 291.2
291.2 273.5 242 201.7 158.8 126 98.3 76.9 56.7 37.8
23.9 10.1 3.8 0 0 0 0
3113.2 3089.3 2861.2 2478 1966.3 1361.3 888.6 659.2 598.7 565.9
531.9 484 427.3 366.8 308.8 259.6 219.3 199.1 190.3 187.8
189.1 189.1 184 167.6 147.5 126 105.9 84.4 68.1 54.2
40.3 23.9 5 0 0 0 0
3113.2 3085.5 2793.1 2339.3 1731.8 1110.4 729.8 621.4 587.4 555.8
513 457.5 397 335.3 282.3 238.2 210.5 195.4 185.3 176.5
167.6 160.1 153.8 146.2 136.1 122.3 104.6 88.2 75.6 61.8
45.4 27.7 5 0 0 0 0
3113.2 3070.4 2731.3 2214.6 1549.1 947.8 664.2 610 581.1 544.5
497.9 446.2 390.7 330.2 277.3 238.2 214.3 201.7 192.8 185.3
175.2 167.6 158.8 150 138.6 119.7 95.8 81.9 68.1 54.2
37.8 17.6 2.5 0 0 0 0
3113.2 3069.1 2712.4 2167.9 1474.7 887.3 644.1 605 578.5 539.5
491.6 443.7 392 335.3 281.1 239.5 216.8 204.2 194.1 186.5
179 170.2 160.1 148.7 132.3 107.1 78.1 65.5 52.9 39.1
25.2 8.8 0 0 0 0 0
3113.2 3071.6 2701.1 2149 1443.2 868.4 644.1 603.7 576 538.2
489 441.1 392 334 279.8 238.2 216.8 204.2 195.4 187.8
180.2 170.2 160.1 148.7 131.1 103.4 75.6 64.3 50.4 37.8
22.7 7.6 0 0 0 0 0
